HUBBELL CANADA
Image of U248 Stainless Steel U Die, Index 246, 248
Image of U248 Stainless Steel U Die, Index 246, 248

Stainless Steel U Die, Index 246, 248

Brand: Burndy

Catalog ID: U248

U Die, Index 246, 248.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 246, 248

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U248

Crimp Force Capacity

12 ton

Die Index

248

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810007198

UPC 14 Digit GTIN

00781810007198

Dimensions

Weight

0.33 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only