HUBBELL CANADA
Image of U317 Stainless Steel U Die, Index 317, 426
Image of U317 Stainless Steel U Die, Index 317, 426

Stainless Steel U Die, Index 317, 426

Brand: Burndy

Catalog ID: U317

U Die, Index 317, 426.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 317, 426

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U317

Crimp Force Capacity

12 ton

Die Index

317

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810007389

UPC 14 Digit GTIN

00781810007389

Dimensions

Weight

0.27 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only