HUBBELL CANADA
Image of U27ART Stainless Steel U Die, Ruby, Index 467
Image of U27ART Stainless Steel U Die, Ruby, Index 467

Stainless Steel U Die, Ruby, Index 467

Brand: Burndy

Catalog ID: U27ART

U Die, Ruby, Index 467.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Ruby
  • Die Index 467

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U27ART

Color Code

Ruby

Crimp Force Capacity

12 ton

Die Index

467

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Dies

UPC

781810627143

UPC 14 Digit GTIN

00781810627143

Dimensions

Weight

0.41 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only