HUBBELL CANADA
Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable
Image of UMB Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable
Image of UMB Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable

Stainless Steel UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable

Brand: Burndy

Catalog ID: UMB

UM Die Indenter, Press Dies, #6, #4, #2 AWG DLO/Flex Cable.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Indenter UM Die
  • #6, #4, #2 AWG DLO/Flex Cable

General

Application

Crimping

Application - For Use On

Use with OEM840NCP Pneumatic Press

Catalog Number

UMB

Crimp Force Capacity

12 ton

Die Type

UM Die

Material

Stainless Steel

Product Type

12-Ton

Tool Type

OEM Pneumatic

Type

Die

UPC

781810657447

UPC 14 Digit GTIN

00781810657447

Dimensions

Weight

0.22 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only