HUBBELL CANADA
Image of X4CRT Stainless Steel X Die, Gray, Index 8
Image of X4CRT Stainless Steel X Die, Gray, Index 8

Stainless Steel X Die, Gray, Index 8

Brand: Burndy

Catalog ID: X4CRT

X Die, Gray, Index 8.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Gray
  • Die Index 8

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X4CRT

Color Code

Gray

Crimp Force Capacity

6 ton

Die Index

8

Die Type

X Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810434031

UPC 14 Digit GTIN

00781810434031

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.17 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520