HUBBELL CANADA
Image of X1CRT1 Stainless Steel X Die, Green, Index 11
Image of X1CRT1 Stainless Steel X Die, Green, Index 11

Stainless Steel X Die, Green, Index 11

Brand: Burndy

Catalog ID: X1CRT1

X Die, Index 11.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Green
  • Die Index 11

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X1CRT1

Color Code

Green

Crimp Force Capacity

6 ton

Die Index

11

Die Type

X Die

Material

Stainless Steel

Product Type

6-Ton

Type

Die

UPC

781810039977

UPC 14 Digit GTIN

00781810039977

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.16 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

11520