HUBBELL CANADA
Image of EBF264D5 Stanchion Mount Fixture 1-1/2 in, 26W/277V
Image of EBF264D5 Stanchion Mount Fixture 1-1/2 in, 26W/277V
Discontinued

Stanchion Mount Fixture 1-1/2 in, 26W/277V

Brand: Killark

Catalog ID: EBF264D5

26W/277V 1-1/2" Stanchion Mount Fixture

General

Catalog Number

EBF264D5

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936145297

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1