HUBBELL CANADA
Image of TES1 Staples Trade Size 1, TES1
Image of TES1 Staples Trade Size 1, TES1
Image of TES1 Staples Trade Size 1, TES1

Staples Trade Size 1, TES1

Brand: TradeSelect

Catalog ID: TES1

STAPLES TRADE SIZE 1

Trade size: 14/2 - 12/2, Carton Quantity: 500, Case Quantity: 5000

Product details

General

Application

Facilities cable installations and prevents damaged cables. Provides support and allows the cable to move freely

Catalog Number

TES1

Material

Steel, Galvanized

Type

Cable Staple

UPC

626463032008

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads