HUBBELL CANADA
Image of TES2 Staples Trade Size 2, TES2
Image of TES2 Staples Trade Size 2, TES2
Image of TES2 Staples Trade Size 2, TES2

Staples Trade Size 2, TES2

Brand: TradeSelect

Catalog ID: TES2

STAPLES TRADE SIZE 2

Trade size: 14/2-12/2, 14-3-12/3, Carton Quantity: 500, Case Quantity: 5000

Product details

General

Application

Facilities cable installations and prevents damaged cables. Provides support and allows the cable to move freely

Catalog Number

TES2

Material

Steel, Galvanized

Type

Cable Staple

UPC

626463032015

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads