HUBBELL CANADA
Image of TES3 Staples Trade Size 3, TES3
Image of TES3 Staples Trade Size 3, TES3
Image of TES3 Staples Trade Size 3, TES3

Staples Trade Size 3, TES3

Brand: TradeSelect

Catalog ID: TES3

STAPLES TRADE SIZE 3

Trade size: 10/2-8/2, 14/3-10/3, Carton Quantity: 250, Case Quantity: 2500

Product details

General

Application

Facilities cable installations and prevents damaged cables. Provides support and allows the cable to move freely

Catalog Number

TES3

Material

Steel, Galvanized

Type

Cable Staple

UPC

626463032022

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads