HUBBELL CANADA
Image of TES4 Staples Trade Size 4, TES4
Image of TES4 Staples Trade Size 4, TES4
Image of TES4 Staples Trade Size 4, TES4

Staples Trade Size 4, TES4

Brand: TradeSelect

Catalog ID: TES4

STAPLES TRADE SIZE 4

Trade size: 8/3-6/3, Carton Quantity: 250, Case Quantity: 1000

Product details

General

Application

Facilities cable installations and prevents damaged cables. Provides support and allows the cable to move freely

Catalog Number

TES4

Material

Steel, Galvanized

Type

Cable Staple

UPC

626463032039

Certifications And Compliance

Industry Standard(s)

CSA Certified

Resources and downloads