HUBBELL CANADA
Image of LNS050 Steel Locknut 0.50 In., LNS050

Steel Locknut 0.50 In., LNS050

Brand: TradeSelect

Catalog ID: LNS050

STEEL LOCKNUT 0.50IN

Trade size: 1/2" (16), Carton Quantity: 200, Case Quantity: 2000

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS050

Material

Steel

Type

Locknut

UPC

626463033869

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

200