HUBBELL CANADA
Image of LNS075 Steel Locknut 0.75 In., LNS075
Image of LNS075 Steel Locknut 0.75 In., LNS075

Steel Locknut 0.75 In., LNS075

Brand: TradeSelect

Catalog ID: LNS075

STEEL LOCKNUT 0.75IN

Trade size: 3/4" (21), Carton Quantity: 100, Case Quantity: 1000

Product details

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS075

Material

Steel

Type

Locknut

UPC

626463033876

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

100

Resources and downloads