HUBBELL CANADA
Image of LNS150 Steel Locknut 1.50 In., LNS150
Image of LNS150 Steel Locknut 1.50 In., LNS150

Steel Locknut 1.50 In., LNS150

Brand: TradeSelect

Catalog ID: LNS150

STEEL LOCKNUT 1.50IN

Trade size: 1-1/2" (41), Carton Quantity: 50, Case Quantity: 500

Product details

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS150

Material

Steel

Type

Locknut

UPC

626463033906

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

50

Resources and downloads