HUBBELL CANADA
Image of LNS250 Steel Locknut 2.50 In., LNS250
Image of LNS250 Steel Locknut 2.50 In., LNS250

Steel Locknut 2.50 In., LNS250

Brand: TradeSelect

Catalog ID: LNS250

STEEL LOCKNUT 2.50IN

Trade size: 2-1/2" (63), Carton Quantity: 25, Case Quantity: 250

Product details

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS250

Material

Steel

Type

Locknut

UPC

626463033920

Certifications And Compliance

Certified Listed

cULus LISTED

Logistics

Carton Quantity

30

Resources and downloads