HUBBELL CANADA
Image of LNS300 Steel Locknut 3.00 In., LNS300
Image of LNS300 Steel Locknut 3.00 In., LNS300

Steel Locknut 3.00 In., LNS300

Brand: TradeSelect

Catalog ID: LNS300

STEEL LOCKNUT 3.00IN

Trade size: 3" (78), Case Quantity: 10

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS300

Material

Steel

Type

Locknut

UPC

626463033937

Certifications And Compliance

Certified Listed

cULus LISTED