HUBBELL CANADA
Image of LNS600 Steel Locknut 6.00 In., LNS600
Clearance

Steel Locknut 6.00 In., LNS600

Brand: TradeSelect

Catalog ID: LNS600

STEEL LOCKNUT 6.00IN

Trade size: 6" (155), Case Quantity: 10

General

Application

Used to secure rigid conduit or various threaded fittings to a steel outlet box or other metal enclosure

Catalog Number

LNS600

Material

Steel

Type

Locknut

UPC

626463033975

Certifications And Compliance

Industry Standard(s)

CSA Certified