HUBBELL CANADA
Steel Stud Device Box, Power / Communication Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In. per gang, With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Size, Raised Ground Screw, NMD90 And AC90 (24-Pack)
Image of H4204MSBUBAR Steel Stud Device Box, Power / Communication Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In. per gang, With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Size, Raised Ground Screw, NMD90 And AC90 (24-Pack)

Steel Stud Device Box, Power / Communication Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In. per gang, With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Size, Raised Ground Screw, NMD90 And AC90 (24-Pack)

Brand: TradeSelect

Catalog ID: H4204MSBUBAR

Steel Stud Device Box, Power / Communication Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In. per gang, With Metal Stud Bracket, 2-3/8 & 3-5/8 In.Stud Size, With Concentric And 1/2 In.KO, Cable Pryouts on Ends, Raised Ground Screw, NMD90 And AC90 (24-Pack)

General

Application

Steel stud boxes are used in Commercial, Residential and Industrial construction.

Bracket Type

Steel Stud Bracket

Catalog Number

H4204MSBUBAR

Color

Gray

Gangable

Yes

Material

Steel

Type

Communication Box

UPC

805035055854

Wiring System

Non-Metallic Sheathed (NMD) 14-2 to 12-3/ Armoured Cable (AC) 14-2 to 10-3

Certifications And Compliance

Certified Listed

CETL

Configuration

Bracket Type

Steel Stud Bracket

Gangable

Yes

Logistics

Carton Quantity

24