HUBBELL CANADA
Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black
Image of SF35110BK Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black
Image of SF35110BK Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black
Discontinued

Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black

Brand: Hubbell Premise Wiring

Catalog ID: SF35110BK

Stereo Jack, 3.5 MM Stereo Jack, Female, 110 Block Terminations, Black

  • Stereo Jack
  • 3.5 MM Stereo Jack
  • Female
  • 110 Block Terminations
  • Black

Standard Product

General

Catalog Number

SF35110BK

Contact

Copper

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Snap-Fit Data and AV Connecrors

Material - Mounting Hardware

Snap-On- Snap-Fit

Temperature Rating

Per TIA

Type

RCA

UPC

662620306902

Dimensions

Display Size

1-Unit

Weight

0.05 lb

Electrical Ratings

Connectivity

110 Punch Down Block

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Copper

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25