

Brand: Hubbell Premise Wiring
Catalog ID: SF35FFGY
Standard Product
Application
Snap-Fit 3.5mm Audio Jack
Catalog Number
SF35FFGY
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
iSTATION AV Keystone Connections
Material - Mounting Hardware
Snap-On- Snap-Fit
Style
3.5mm Pass-Thru, F/F
Temperature Rating
Per TIA
Type
Stereo Jack
UPC
662620284446
Display Size
Standard Sized Product
Weight
0.02 lb
Connectivity
Screw Terminals
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
UL Listed
Temperature Rating
Per TIA
Carton Quantity
25