

Brand: Burndy
Catalog ID: STKIT08
STKIT08.
Application
For packing of copper conductor terminals needed on everyday applications
Catalog Number
STKIT08
Connector Type
Small Terminal Kit
Insulation
Y
Insulation Type
Vinyl
Material
Brass
Plated
Yes
Plating Type
Unplated
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
TERMINALS
Type
Small Terminal Kit
UPC
781810553244
UPC 14 Digit GTIN
00781810553244
Dimension - L Length Overall mm
140 mm
Dimension - Length Overall inch
5.50 in
Dimension - Width inch
3.50 in
Dimension - Width mm
89 mm
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Small Terminal Kit
Carton Quantity
20
Pallet Quantity
2400