

Brand: Ripley Tools
Catalog ID: 81161
Catalog Number
81161
Material
Steel Alloy
UPC
096359872696
Diameter
0.039 in - 0.079 in
Dimensions
1.5 in x 1.5 in x 0.82 in
Dimensions Metric
38.1 x 38.1 x 20.7 mm
Height
0.82 in
Height Metric
20.7 mm
Length
1.5 in
Length Metric
38.1
Width
1.5 in
Width Metric
38.1
Conductor - Armored Cable Size
0.039″ - 0.079″ (1 - 2 mm)