HUBBELL CANADA
Straight Blade Connector Body, Insulgrip HeavyDuty, Industrial/Commercial, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Blue and White, Single Pack
Image of HBL5269CBL Straight Blade Connector Body, Insulgrip HeavyDuty, Industrial/Commercial, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Blue and White, Single Pack
Image of HBL5269CBL Straight Blade Connector Body, Insulgrip HeavyDuty, Industrial/Commercial, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Blue and White, Single Pack
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Connector Body, Insulgrip HeavyDuty, Industrial/Commercial, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Blue and White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5269CBL

Straight Blade Devices, Female Connector Body, Insulgrip HeavyDuty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, Blue and White, Single Pack.

  • Individual wiring terminals completely enclosed
  • Powerful, offsetting cord grips clamp on individual conductors
  • Fast lead assembly screws
  • Beveled housing prevents snagging

General

Application

Industrial/Commercial Grade

Catalog Number

HBL5269CBL

Color

Blue, White

Cord Range

0.300"-0.660" (7.6-16.8)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Insulation

Insulated Body

Item Type

Insulgrip Plug

Material

Polycarbonate

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Insulgrip

Specifications

  • Assembly Screws - Nickel plated steel
  • Contact Holder - Nylon
  • Contacts - .040 in. (1.0) Brass
  • Housing/Cord Clamp - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Retainer - Clear Polycarbonate
  • Terminal Screws - #8-32 Brass , multiple drive

Style

Standard

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585173313

Dimensions

Display Size

Standard

Weight

0.2 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

5-15R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18-10 AWG. Standed copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10