
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4APBL
Application
Catalog Number
HBL4APBL
Color
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
4-PLEX Accessory
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
Performance
Environmental - Flammability - UL 94 V-2
Series
4-Outlet Receptacle
Type
UPC
783585014043
Dimensions
4.78 in x 0.39 in x 3.38 in
Display Size
Standard Sized Product
Height
3.38 in
Length
4.78 in
Weight
0.15 lb
Width
0.39 in
Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Environmental Conditions
EU RoHS Indicator
Yes
Performance
Environmental - Flammability - UL 94 V-2
Carton Quantity
5