
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL4API
Adapter Plate
Application
Catalog Number
HBL4API
Color
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
4-PLEX Accessory
Material
Polycarbonate
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
4-Outlet Receptacle
Specifications
Plate - Polycarbonate
Type
UPC
783585013763
Dimensions
4.78 in x 4.78 in x 0.58 in
Height
0.58 in
Length
4.78 in
Weight
0.15 lb
Width
4.78 in
Dielectric Strength
Withstands 2,000V minimum
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
5
Pallet Quantity
1440