HUBBELL CANADA
Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack
Image of UGRO20231 Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack
Image of UGRO20231 Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack

Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UGRO20231

Straight Blade Devices, Explosion Proof, Receptacle with Adapter, 20A 125V, 5-20R, Single Pack.

  • Explosion Proof
  • Receptacle with Adapter
  • 20A 125V
  • 5-20R

Explosion Proof

General

Application

Extra Heavy Duty

Catalog Number

UGRO20231

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Hazardous Location Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

UPC

783585412504

Dimensions

Display Size

Standard Sized Product

Length

4.62 in

Weight

1.75 lb

Width

3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

Listed to UL Standard 498, File E2186

Nema Rating

5-20R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

1

Pallet Quantity

561