


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5362C2GRYTR
Catalog Number
HBL5362C2GRYTR
Color
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Controlled
Specifications
Style
Finder Face, Duplex Receptacle
Type
Tamper-Resistant
UPC
783585583952
Display Size
Standard Sized Product
Weight
0.2 lb
Amperage Rating
20 A
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#12 AWG to #10 AWG
Industry Standard(s)
UL Listed to UL498 File No. E2186Certified to CSA, C22.2, No. 42 File 285Fed. Spec. W-C-596NEMA® WD-6 Compliant
Nema Rating
5-20R
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10