HUBBELL CANADA
Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50R
Image of HBL7515C Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50R
Image of HBL7515C Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50R
play
Insulgrip Twist-Lock and Straight Blade Devices

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7515C

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 3-Pole 3-Wire Non Grounding, 50A 125/250V, 10-50R, Black, Single Pack.

  • Catalog number, ratings and certifications molded in face
  • Gripping ribs provide secure gripping area
  • Supertough nylon housing

Standard Product

General

Application

Industrial/Commercial

Catalog Number

HBL7515C

Color

Black

Cord Range

0.625"-1.218"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

3

Insulation

Insulated Body

Item Type

Insulgrip

Material

Composite

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Blade Holder - Reinforced Thermoplastic Polyester
  • Blades - Brass
  • Box Terminals - Copper Alloy
  • Cord Clamps - Reinforced Thermoplastic Polyester
  • Housing - Supertough Nylon

Style

Non-Grounding

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Connector Body

UPC

783585015118

Dimensions

Dimensions

5.75 in x 2.88 in x 2.88 in

Display Size

Standard

Height

2.88 in

Length

5.75 in

Weight

1 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Conductor Range

#10 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • CSA Certified
  • UL Listed File E1706

Nema Rating

10-50R

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Logistics

Carton Quantity

10

Pallet Quantity

910