
Brand: Bryant
Catalog ID: 5200BPB
Standard Product
Application
15A Plug Boot
Catalog Number
5200BPB
Color
EU RoHS Indicator
No
Item Type
Material
Thermoplastic Elastomer
Material - Mounting Hardware
Cord Mounted
Type
For 15A Plugs
UPC
781786200203
Weight
0.1 lb
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10