HUBBELL CANADA
Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal
Image of 4792DR Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal

Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal

Brand: Bryant

Catalog ID: 4792DR

Straight Blade Devices, Locking Devices, Industrial, Combination Face Duplex Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Reinforced thermoplastic polyester, 1 feed, 1 return, Brown

  • Industrial
  • Combination Face Duplex Receptacle
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • L5-15R

Combination Faces

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4792DR

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Series

Heavy Duty

Style

Finder Groove Face

Type

Combination Receptacle

UPC

781786657069

Dimensions

Dimensions

4.06 in x 1.69 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

4.06 in

Weight

0.3 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R, L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10