

Brand: Bryant
Catalog ID: 5856
Standard Product
Application
Heavy Duty
Catalog Number
5856
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Smooth Face
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Heavy Duty
Type
Plug
UPC
781786626355
Display Size
Standard Sized
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
347 V
Voltage Rating Description
347 V
Wattage
4155 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
24-15P
Cord Type
All Portable
Carton Quantity
10