


Brand: Bryant
Catalog ID: BRY5466NP
Standard Product
Application
Extra Heavy Duty Industrial Grade
Catalog Number
BRY5466NP
Color
Black and White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Tech-Spec Triple Gripper
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Industrial
Style
Extra Heavy Duty
Type
Plug
UPC
781786005891
Dimensions
2.18 in x 1.52 in x 1.38 in
Display Size
Standard Sized
Height
1.38 in
Length
2.18 in
Weight
0.15 lb
Width
1.52 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
6-20P
Standards - RoHS Compliance Status
CM
Cord Type
All Portable
Carton Quantity
10
Pallet Quantity
5400