HUBBELL CANADA
Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Single Pack
Image of HBL5865VY Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Single Pack
Image of HBL5865VY Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Single Pack

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5865VY

Straight Blade Devices, Male Plug, Valise Series, Industrial/Commercial Grade, Straight, 2-Pole 2-Wire Non- Grounding, 15A 125V, 1-15P, Yellow, Single Pack.

  • Hinged one piece body design for easy assembly
  • Two captive multiple drive assembly screws
  • Powerful cord grips prevent conductor slippage and strain
  • Non-polarized blades

 Non Polarized

General

Catalog Number

HBL5865VY

Color

Yellow

EU RoHS Indicator

Horsepower - Maximum

0.5

Item Type

Valise Plug

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Accommodation - #18-#14 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Valise®

Specifications

  • Assembly Screws - Plated Steel
  • Assembly Screws - Plated steel
  • Blades - Brass
  • Cable Inserts - PPO
  • Housing - Nylon
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - Brass

Style

Non-Grounding

Type

UPC

783585013060

Dimensions

Dimensions

1.68 in x 1.25 in x 0.88 in

Height

0.88 in

Length

1.68 in

Weight

0.1 lb

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

1-15P

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Molded Rating on Device Face
  • Mechanical - Terminal Accommodation - #18-#14 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

6000