HUBBELL CANADA
Image of HBL3061 Straight Blade Devices, Portable Boxes, Standard, Plate Only, GFCI with Flip Lids, Yellow, Single Pack

Straight Blade Devices, Portable Boxes, Standard, Plate Only, GFCI with Flip Lids, Yellow, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3061

Straight Blade Devices, Portable Boxes,Standard, Plate Only, GFCI with Flip Lids, Yellow, Single Pack.

The thermoplastic elastomer material of the Portable Outlet Box provides a strong housing with enough capacity for multiple devices to fit, with cord feed through options available. The impact resistant PBT covers add to the durability of the box and the devices inside. There are several cord connectors available ranging from standard to deluxe, providing unmatched strain relief. The covers provide a UL Type 3R weather resistant seal suitable for wet and damp locations. Portable Outlet Boxes are available as pre-assembled or can be configured as needed.

  • Impact and heat resistant PBT housing
  • Corrosion-resistant stainless steel springs and hinges
  • Gasketed to maintain UL Type 3R

General

Catalog Number

HBL3061

Color

EU RoHS Indicator

Contact Manufacturer

Style

UL Type 3R

Type

Lift Covers

UPC

783585358949

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25