HUBBELL CANADA
Straight Blade Devices, Receptacle Cordsets, TVSS Receptacle, Commercial/Industrial, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, 6' Cord
Image of T1254SI6A Straight Blade Devices, Receptacle Cordsets, TVSS Receptacle, Commercial/Industrial, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, 6' Cord
Image of T1254SI6A Straight Blade Devices, Receptacle Cordsets, TVSS Receptacle, Commercial/Industrial, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, 6' Cord
Discontinued

Straight Blade Devices, Receptacle Cordsets, TVSS Receptacle, Commercial/Industrial, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, 6' Cord

Brand: Bryant

Catalog ID: T1254SI6A

Straight Blade Devices, Receptacle Cordsets, TVSS Receptacle, Commercial/Industrial, 15A 125V, 2-Pole 3-Wire Grounding, 5- 15R, 6' Cord, Ivory, Single Pack

  • TVSS Receptacle
  • Commercial/Industrial
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5- 15R

Surge Suppression with 6' Cord

General

Application

Commercial/Industrial

Catalog Number

T1254SI6A

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Quad-Plex Cord Set

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Quadplex®

Style

Cord Sets

Type

Non-Metallic

UPC

781786191006

Dimensions

Display Size

Standard Sized Product

Weight

1.45 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Logistics

Carton Quantity

5