HUBBELL CANADA
Straight Blade Devices, Receptacles, 4- Plex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack
Image of HBL420HW Straight Blade Devices, Receptacles, 4- Plex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack
Image of HBL420HW Straight Blade Devices, Receptacles, 4- Plex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack

Straight Blade Devices, Receptacles, 4- Plex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL420HW

Straight Blade Devices, Receptacles, 4- Plex, Hospital Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, White, Single Pack

  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

High impact resistant Polycarbonate construction

General

Application

Catalog Number

HBL420HW

Color

Environmental Conditions

EU RoHS Indicator

Horsepower - Maximum

1

Item Type

4-PLEX

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Hospital Grade

Specifications

  • Base - PBT
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Ground Plate - .032 in. (.8) Plated Steel
  • Power Contacts - .032 in. (.8) Brass

Style

Smooth Face

Type

UPC

783585002422

Dimensions

Dimensions

4.3 in x 4.3 in x 0.92 in

Display Size

Standard Sized Product

Height

0.92 in

Length

4.3 in

Weight

0.4 lb

Width

4.3 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5