HUBBELL CANADA
Image of HBL5292 Straight Blade Devices, Receptacles, Combo Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V and 250V, 5-15R and 6-15R, Brown

Straight Blade Devices, Receptacles, Combo Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V and 250V, 5-15R and 6-15R, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5292

Straight Blade Receptacle, Combo Duplex, Commercial/Industrial Grade, 2-Pole 3-Wire Grounding, 15A 125V and 250V, 5-15R and 6-15R

  • Receptacles
  • Combo Duplex
  • Commercial/Industrial Grade
  • 2-Pole 3-Wire Grounding

Standard

General

Application

Heavy Duty

Catalog Number

HBL5292

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

1.5

Item Type

Combination Duplex Receptacles

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Base - Reinforced PET
  • Face - Nylon
  • Power Contacts - .037" (.9) Brass

UPC

783585435404

Dimensions

Dimensions

3.28 in x 1.5 in x 0.88 in

Display Size

Standard Sized Product

Height

0.88 in

Length

3.28 in

Weight

0.2 lb

Width

1.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125 V;250 V

Wattage

3750 W

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA, C22.2, No. 42 File 285
  • UL Listed to UL498 File E2186

Nema Rating

5-15R, 6-15R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2 or better
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

10