HUBBELL CANADA
Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack
Image of 9352GRY Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack
Image of 9352GRY Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack

Brand: Bryant

Catalog ID: 9352GRY

Straight Blade Devices, Receptacles, Duplex, Decorator Commercial/Industrial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Gray, Single Pack

  • Duplex
  • Decorator Commercial/Industrial Grade
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Standard Product

General

Application

Specification Specification Grade

Catalog Number

9352GRY

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material - Mounting Hardware

Screw Mounting

Product Family

Heavy Duty

Style

Decorator

Type

Duplex Receptacle

UPC

781786742116

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-20R

Logistics

Carton Quantity

10