HUBBELL CANADA
Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V
Image of 9530IG Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V

Brand: Bryant

Catalog ID: 9530IG

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Orange, Single Pack, Isolated Ground

  • Flush Mount Single
  • Commercial/Industrial Grade
  • Reinforced Thermoplastic Polyester
  • 50A 125V
  • 2-Pole 3-Wire Grounding

Isolated Ground

General

Application

Industrial Grade

Catalog Number

9530IG

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Series

Straight Blade

Style

Extra Heavy Duty

Type

Single Receptacle

UPC

781786731066

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

WR Rating

Nema Rating

5-30R

Logistics

Carton Quantity

5