HUBBELL CANADA
Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack
Image of 8450FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack
Image of 8450FR Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack

Brand: Bryant

Catalog ID: 8450FR

Straight Blade Devices, Receptacles, Flush Mount Single, Industrial Grade, 50A 3-Phase 250V AC, 3-Pole 4-Wire Grounding, 15-50R, Black, Single Pack

  • Flush Mount Single
  • Industrial Grade
  • 50A 3-Phase 250V AC
  • 3-Pole 4-Wire Grounding
  • 15-50R

Standard Product

General

Application

Industrial Grade

Catalog Number

8450FR

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

781786674103

Dimensions

Display Size

Standard Sized Product

Weight

0.65 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Three Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

WR Rating

Nema Rating

15-50R

Logistics

Carton Quantity

10

Pallet Quantity

1200