HUBBELL CANADA
Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18 -20R, Single Pack
Image of HBL7250 Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18 -20R, Single Pack
Image of HBL7250 Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18 -20R, Single Pack

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18 -20R, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7250

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 4-Pole 4-Wire Non-Grounding, 20A 3 Phase 120/208V AC, 18 -20R, Black, Single Pack.

  • Industrial heavy duty receptacle
  • Deep body design
  • Impact resistant

Standard

General

Application

Heavy Duty

Catalog Number

HBL7250

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Horsepower - Maximum

2

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

Extra Heavy Duty

Specifications

  • Base - PBT
  • Body - Nylon
  • Contacts - Brass
  • Mounting Plate - Steel
  • Mounting Screws - Plated steel
  • Terminal Clamp - Nickel plated steel
  • Terminal Screws - Brass

Type

Single Receptacle

UPC

783585014418

Dimensions

Display Size

Standard Sized Product

Height

1.19 in

Length

2.38 in

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

120/208 VAC

Voltage Rating Description

120 V;208 V

Wattage

4160 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

18-20R

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10