

Brand: Bryant
Catalog ID: 5684
Catalog Number
5684
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Material - Mounting Hardware
Screw Mounting
Product Family
Extra Heavy Duty
Style
Finder Groove Face
Type
Specialty Receptacle
UPC
781786626072
Dimensions
1.94 in x 1.38 in x 0.81 in
Display Size
Standard Sized Product
Height
0.81 in
Length
1.94 in
Weight
0.05 lb
Width
1.38 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
6-15R
Carton Quantity
10