

Brand: Bryant
Catalog ID: 1254IGOB
Isolated Ground, Bulk Packed
Application
Commercial/Industrial
Catalog Number
1254IGOB
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Smooth Face
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Outlets
4
Series
Commercial
Type
Four Outlet Receptacle
UPC
781786336322
Dimensions
4.3 in x 4.30 in x 0.92 in
Display Size
Standard Sized Product
Height
0.92 in
Length
4.3 in
Weight
0.45 lb
Width
4.3 in
Amperage Rating
15 A
Connectivity
Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Number Of Outlets
4
Carton Quantity
10