

Brand: Bryant
Catalog ID: 5261IG
Isolated Ground
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5261IG
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Straight Blade
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786624962
Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.1 lb
Width
1.38 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10