HUBBELL CANADA
Straight Blade Devices, Receptacles, Single, Marine Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Yellow, Single Pack, Chem-Marine
Image of HBL53CM61 Straight Blade Devices, Receptacles, Single, Marine Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Yellow, Single Pack, Chem-Marine
Image of HBL53CM61 Straight Blade Devices, Receptacles, Single, Marine Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Yellow, Single Pack, Chem-Marine
play
Marine Electrical Products

Straight Blade Devices, Receptacles, Single, Marine Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Yellow, Single Pack, Chem-Marine

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL53CM61

Straight Blade Devices, Receptacles, Single, Marine Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Yellow, Single Pack, Chem-Marine.

  • One-piece nickel plated brass integral ground strap
  • Unique bypass contact design

Isolated Ground

General

Application

Extra Heavy Duty Specification Grade

Catalog Number

HBL53CM61

Color

Yellow

Environmental Conditions

Corrosion resistant

Horsepower - Maximum

1

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Product Family

HBL Extra Heavy Duty

Specifications

  • Auto Self-grounding Clip - Stainless steel
  • Base - PBT
  • Face - Nylon
  • Ground Contact - Brass
  • Mounting Screws - Stainless steel
  • Mounting Strap - .050" (1.3) Nickel plated brass
  • Power Contacts - .037 in. (.9) Nickel plated brass

Style

Finder Groove Face

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Single Receptacle

UPC

783585808321

Dimensions

Dimensions

3.28 in x 1.63 in x 1.19 in

Display Size

Standard Sized Product

Height

1.19 in

Length

3.28 in

Weight

0.25 lb

Width

1.63 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 V

Wattage

2500 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Corrosion resistant

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Fed. Spec. W-C-596
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

1

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - Top: UL 94V-2, Base: UL 94V-0
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10