

Brand: Bryant
Catalog ID: BRY8300WWR
Weather Resistant
Application
Hospital Grade
Catalog Number
BRY8300WWR
Color
White
Environmental Conditions
Weather Resistant
Item Type
Traditional Duplex
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Hospital Grade
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786670280
Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.25 lb
Width
1.54 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Weather Resistant
Nema Rating
5-20R
Carton Quantity
10