

Brand: Bryant
Catalog ID: 2828G
Standard Product
Application
Commercial/Industrial
Catalog Number
2828G
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Clock Hanger Single
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Special Use
Style
Clock Hanger / Recessed Receptacles
Type
Single Receptacle
UPC
781786619012
Dimensions
4.63 in x 2.88 in x 2.10 in
Display Size
Standard Sized Product
Height
2.1 in
Length
4.63 in
Weight
0.45 lb
Width
2.88 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
5-15R
Carton Quantity
10