HUBBELL CANADA
Straight Blade Devices, Specialty Receptacles, Display Case, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brushed Brass Plate
Image of 5236BOX Straight Blade Devices, Specialty Receptacles, Display Case, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brushed Brass Plate
Image of 5236BOX Straight Blade Devices, Specialty Receptacles, Display Case, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brushed Brass Plate

Straight Blade Devices, Specialty Receptacles, Display Case, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brushed Brass Plate

Brand: Bryant

Catalog ID: 5236BOX

Straight Blade Devices, Specialty Receptacles, Display Case, Receptacle and Plate, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brushed Brass Plate, Single Pack

  • Display Case
  • Receptacle and Plate
  • 15A 125V
  • 2-Pole 3-Wire Grounding
  • 5-15R

Standard Product

General

Application

Commercial/Industrial

Catalog Number

5236BOX

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Floor Box Single

Material

Composite

Material - Mounting Hardware

Screw Mounting

Product Family

Special Use

Style

Floor Box Assembly

Type

Single Receptacle

UPC

781786424005

Dimensions

Display Size

Standard Sized Product

Weight

1.4 lb

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-15R

Logistics

Carton Quantity

10