HUBBELL CANADA
Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray
Image of 9530NP Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray
Image of 9530NP Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray
Image of 9530NP Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray
Image of 9530NP Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray
+2
Image of 9530NP Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray

Straight Blade Devices,Male Plug,Heavy Duty,IG/CG,30A 125V,5-30P,Gray

Brand: Bryant

Catalog ID: 9530NP

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 30A 125V, 2-Pole 3-Wire Grounding, 5-30P, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 30A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Heavy Duty

Catalog Number

9530NP

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786731981

Dimensions

Display Size

Standard Sized

Weight

0.5 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

3750 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

5-30P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10