HUBBELL CANADA
Image of 4SQBXO Straight Blade Devices,Quad Plex Receptacles,Orange,Single Pack
Image of 4SQBXO Straight Blade Devices,Quad Plex Receptacles,Orange,Single Pack

Straight Blade Devices,Quad Plex Receptacles,Orange,Single Pack

Brand: Bryant

Catalog ID: 4SQBXO

Straight Blade Devices, Accessories, 4" Square Portable Box with Cord Grip, Quad Plex Receptacles, Orange, Single Pack

  • Quad Plex Receptacles
  • Orange
  • Single Pack

Standard Product

General

Application

Commercial/Industrial

Catalog Number

4SQBXO

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Material

Polycarbonate

Material - Mounting Hardware

Screw Mounting

Product Family

Commercial

Style

Portable Boxes

Type

Four Outlet Receptacle

UPC

781786337091

Dimensions

Dimensions

4.3 in x 4.3 in x 0.84 in

Display Size

Standard Sized Product

Height

0.84 in

Length

4.3 in

Weight

0.15 lb

Width

4.3 in

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Logistics

Carton Quantity

10